HUBBELL
YAVTF
YAVTF

YAV10T21FBOX, Uninsulated Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAV10T21FBOX

Uninsulated Fork Terminal For 12 - 10 AWG.

YAV10T21FBOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Features: The Type YAV-T-F HYLUG Is A Seamless Heavy Duty Uninsulated Compression Fork tongue Terminal Manufactured From Electro -Lytic Copper For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, The Seamless Design Produces A Double Thick Tongue And The Seamless Barrel Provides A Strong Highly Reliable Connection, All The Benefits Of The Type YAV Apply For The Same Wire Sizes, Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw, Installation Tool: Non-Ratchet: Y10D, Y1022 Tool, Ratchet: MR8-G98, MR8-9Q, Y8MRB-1, MR20 Tool, Package: Box, Wire Shroud: No, Wire Strip Length: 7/16 IN, Conductor Type: Commercial/Military Stranded Copper, Tongue Angle: Straight, Finish: Electro-Tin Plated

Product details

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV10T21FBOX

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Fork Tongue

UPC

781810542002

UPC 12 Digit

7818105420022

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - D inch

0.48 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.99 in

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

#8;#9;#10

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads