Dimensions
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Length Overall inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size inch
Physical Attribute - Tongue Angle
Conductor Related
Conductor - Copper Flex G Size
Conductor - Copper Flex H Size
Conductor - Copper Flex I Size
Conductor - Copper Flex K Size
Conductor - Copper Flex M Size
Conductor - Copper Solid Size
Conductor - Copper Str Aircraft Size
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor Type
- CU C Solid-Size
- CU C Str-Size