YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 8 AWG

Brand:

Burndy

Catalog ID:

YAV8CL2BOX

Seamless UninsulatedCompression Heavy DutyRing Tongue Terminal#22-10 Stranded and SolidCopper.

Product details

General

Connector Type
Ring Terminal
Die Index
38
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810541302
UPC 12 Digit
7818105413022

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.41 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
0.62 in
Dimension - Length Overall inch
1.30 in
Dimension - N inch
0.28 in
Dimension - Pad Width inch
0.57 in
Dimension - Strip Length inch
1/2 in
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
8 Aircraft
Conductor - Copper Str Aircraft Size Range
8 Aircraft
Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL467;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings