YAV
YAV

Uninsulated Ring Terminal For 10 - 9 AWG

Brand:

Burndy

Catalog ID:

YAV9CT4BOX

Uninsulated Cu Compression Terminal, Ring Tongue, #10 - #9 AWG, 5/16" stud.

Product details

General

Connector Type
Ring Terminal
Feature - Barrel Style
Chamfered
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810532201

Dimensions

Dimension - B Length fraction
2/5 in
Dimension - B Length inch
0.39 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
0.34 in
Dimension - Hole Size fraction
32/97
Dimension - Hole Size inch
0.33 in
Dimension - L Length Overall mm
31 mm
Dimension - Length Overall inch
1.23 in
Dimension - N inch
0.27 in
Dimension - Outside Diameter inch
0.23 in
Dimension - Pad Width inch
0.52 in
Dimension - Strip Length inch
7/16 in
Dimension - Stud Size inch
5/16"
Dimension - Z (inch)
0.36 in

Conductor Related

Conductor - Copper Str Size
10 AWG;9 AWG
Conductor - Copper Str Size Range
10 AWG - 9 AWG
Conductor Size
10 - 9 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings