HUBBELL
Image of YNA36R90 YNA36R90, 4-hole Aluminum Terminal 90° Angle
Image of YNA36R90 YNA36R90, 4-hole Aluminum Terminal 90° Angle

YNA36R90, 4-hole Aluminum Terminal 90° Angle

Brand:

Burndy

Catalog ID:

YNA36R90

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 477 Kcmil ACSR, 500-556.5 Kcmil Aluminum cable, 90 Degree.

Product details

General

Catalog Number

YNA36R90

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Pad Orientation

90 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810157794

UPC 12 Digit

7818101577944

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.7 in

Conductor Related

Conductor - ACSR Str Size

477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Size Range

477.0 (18/1) Pelican-477.0 (30/7) Hen

Conductor - AL Str Size

500;550;556.5

Conductor - AL Str Size Range

500-556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads