HUBBELL
Image of YNA39R4N YNA39R4N, ACSR - Compression Terminal
Image of YNA39R4N YNA39R4N, ACSR - Compression Terminal

YNA39R4N, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA39R4N

HYLUG™, Aluminum Compression Terminal, 556.5 Kcmil ACSR, 600-650 Kcmil Aluminum, 634.9-653.1 Kcmil ACAR, 230 Kv, 722 Index.

Product details

General

Catalog Number

YNA39R4N

Connector Type

Terminal

Die Index

722

Material

Aluminum

Material Type - Sleeve

Aluminum

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810042465

UPC 12 Digit

7818100424655

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

248 mm

Dimension - Length Overall inch

9.76 in

Dimension - Outside Diameter inch

1.56 in

Dimension - Pad Width inch

3 in

Dimension - Width fraction

3.00 in

Conductor Related

Conductor - ACAR Str Size

634.9 - 653.1 KCMIL

Conductor - ACAR Str Size Range

634.9 - 653.1 KCMIL

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Size

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Size Range

600 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1008

Resources and downloads