YNA
YNA

YNA39RTH, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA39RTH

Aluminum Compression terminal, 556.5 kcmil, 345 kV.

Product details

General

Connector Type
Terminal
Die Index
722
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810055014
UPC 12 Digit
7818100550144

Dimensions

Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.09 in
Dimension - Outside Diameter inch
1.5 in
Dimension - Pad Width inch
2.08 in

Conductor Related

Conductor - ACSR Str Size
477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican-477.0 (30/7) Hen
Conductor - AL Str Size
500;550;556.5
Conductor - AL Str Size Range
500-556.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
1350

Resources and downloads