HUBBELL
Image of YNA43R YNA43R, ACSR - Compression Terminal
Image of YNA43R YNA43R, ACSR - Compression Terminal

YNA43R, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA43R

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 605-666.5 Kcmil ACSR, 700-800 Kcmil Aluminum cable, 230 kV, 1.75" Spacing.

Product details

General

Catalog Number

YNA43R

Connector Type

Terminal

Die Index

724

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016350

UPC 12 Digit

7818100163500

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

256 mm

Dimension - Length Overall inch

10.07 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.07 in

Dimension - Width fraction

3.07 in

Conductor Related

Conductor - ACSR Str Size

605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil

Conductor - ACSR Str Size Range

605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil

Conductor - AL Str Size

700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads