HUBBELL
Image of YNA43RU YNA43RU, Aluminum Terminal, 4-hole pad, Undrilled
Image of YNA43RU YNA43RU, Aluminum Terminal, 4-hole pad, Undrilled

YNA43RU, Aluminum Terminal, 4-hole pad, Undrilled

Brand:

Burndy

Catalog ID:

YNA43RU

Aluminum Compression terminal, 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil Aluminum, 983.1-1198 Kcmil ACAR, Tube to flat, 4 Pad holes, Undrilled.

Product details

General

Catalog Number

YNA43RU

Connector Type

Terminal

Trade Name

HYLUGâ„¢

UPC

781810530214

UPC 12 Digit

7818105302144

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900