HUBBELL
Image of YNA451R45 YNA451R45, ACSR - Compression Terminal

YNA451R45, ACSR - Compression Terminal

Brand: Burndy

Catalog ID: YNA451R45

Aluminum compression terminAl, 715.5-874.5 Kcmil ACSR, 874.5-1000 Kcmil Aluminum cable, 45 Deg.

  • ACSR Compression Terminal
  • 45 Degree Angle

General

Catalog Number

YNA451R45

Connector Type

Terminal

Die Index

728

Material

Aluminum

Physical Attribute - Pad Orientation

45 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810283950

UPC 14 Digit GTIN

00781810283950

Dimensions

Dimension - B Length inch

4.9 in

Dimension - L Length Overall mm

220 mm

Dimension - Length Overall inch

8.67 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

850 (37);900 (37)

Conductor - ACAR Str Size Range

850 (37)-900 (37)

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

874.5;900;954;1000

Conductor - AL Str Size Range

874.5-1000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

45 Degree

Logistics

Carton Quantity

4

Minimum Pack Quantity

20

Pallet Quantity

360