text.skipToContent text.skipToNavigation

YNA451RT45

by Burndy 

Catalog ID: YNA451RT45

Aluminum Compression terminal, 795 kcmil, 345 kV

Product Details

General

Connector Type Terminal
Die Index 725
Material Aluminum
Physical Attribute - Pad Orientation 45 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810180303
UPC 12 Digit 7818101803033

Dimensions

Dimension - B Length inch 5.18 in
Dimension - L Length Overall mm 226 mm
Dimension - Length Overall inch 8.89 in
Dimension - Outside Diameter inch 1.8 in
Dimension - Pad Width inch 3.22 in

Conductor Related

Conductor - ACAR Str Size 850 (37);900 (37)
Conductor - ACAR Str Size Range 850 (37)-900 (37)
Conductor - ACSR Str Size 715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range 715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size 795.5;800;874.5;900;954;1000
Conductor - AL Str Size Range 795.5-1000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads