HUBBELL
Image of YNA451RT45 YNA451RT45, ACSR - Compression Terminal
Image of YNA451RT45 YNA451RT45, ACSR - Compression Terminal

YNA451RT45, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA451RT45

Aluminum Compression terminal, 795 kcmil, 345 kV.

Product details

General

Catalog Number

YNA451RT45

Connector Type

Terminal

Die Index

725

Material

Aluminum

Physical Attribute - Pad Orientation

45 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810180303

UPC 12 Digit

7818101803033

Dimensions

Dimension - B Length inch

5.18 in

Dimension - L Length Overall mm

226 mm

Dimension - Length Overall inch

8.89 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACAR Str Size

850 (37);900 (37)

Conductor - ACAR Str Size Range

850 (37)-900 (37)

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540

Resources and downloads