YNA
YNA

YNA451RT90, Aluminum Terminal, 90° Angle

Brand:

Burndy

Catalog ID:

YNA451RT90

HYLUG™, Aluminum Compression Terminal, 715.5-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840-927.2 Kcmil ACAR, 90 Deg, Extra High Voltage Applications, 725 Index.

Product details

General

Connector Type
Terminal
Die Index
725
Material
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810180310
UPC 12 Digit
7818101803100

Dimensions

Dimension - B Length inch
5.1 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
166 mm
Dimension - Length Overall inch
6.53 in
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3 in
Dimension - Width fraction
3.00 in

Conductor Related

Conductor - ACAR Str Size
840 KCMIL - 927.2 KCMIL
Conductor - ACAR Str Size Range
840 KCMIL - 927.2 KCMIL
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range
715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size
795.5;800;874.5;900;954;1000
Conductor - AL Str Size Range
795 -1000

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads