text.skipToContent text.skipToNavigation

YNA49RTDT

by Burndy 

Catalog ID: YNA49RTDT

HYLUG™, Aluminum Compression terminal, 900-1113 Kcmil ACSR,1033.5-1272 Kcmil Alum.,983.1-1198 Kcmil ACAR, Cable to flat, 4 hole

Product Details

General

Connector Type Terminal
Die Index 727
Material Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810330609
UPC 12 Digit 7818103306099

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 274 mm
Dimension - Length Overall inch 10.77 in
Dimension - Outside Diameter inch 1.97 in
Dimension - Pad Width inch 3.22 in
Dimension - Width fraction 3.22 in

Conductor Related

Conductor - ACAR Str Size 983.1 KCMIL - 1198 KCMIL
Conductor - ACAR Str Size Range 983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size 900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range 900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size 1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range 1033.5-1272.2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads