text.skipToContent text.skipToNavigation

YNA52R15H

by Burndy 

Catalog ID: YNA52R15H

Comprsn Terminal For ACSR,ACAR and std Al Cable with Hardware Kit, 728 Index

Product Details

General

Connector Type Terminal
Die Index 728
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree
Trade Name HYLUG™
UPC 781810490037
UPC 12 Digit 7818104900377

Dimensions

Dimension - L Length Overall mm 307 mm
Dimension - Length Overall inch 12.09 in
Dimension - Outside Diameter inch 2.26 in
Dimension - Pad Width inch 3.22 in

Conductor Related

Conductor - ACAR Str Size 1250 (61);1300 (61)
Conductor - ACSR Str Size 1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - AL Str Size 1351.5;1400;1431.0;1500

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings