YNA
YNA

YNA52RT15H, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA52RT15H

HYLUG™, Aluminum Compression Terminal, 345 Kv, 1113.54-1351.5 Kcmil ACSR, 1351.5-1510 Kcmil Aluminum, 1277-1280 Kcmil ACAR, Cable to Flat, 15 Deg, Terminal available with H/W.

Product details

General

Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810048948
UPC 12 Digit
7818100489488

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
321 mm
Dimension - Length Overall inch
12.62 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in

Conductor Related

Conductor - ACAR Str Size
1277 KCMIL- 1280 KCMIL
Conductor - ACAR Str Size Range
1277 KCMIL- 1280 KCMIL
Conductor - ACSR Str Size
1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - ACSR Str Size Range
1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - AL Str Size
1351.5;1400;1431.0;1500
Conductor - AL Str Size Range
1351.5-1500

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads