YNA
YNA

YNA52RT45, Aluminum Terminal, 45° Angle

Brand:

Burndy

Catalog ID:

YNA52RT45

Aluminum Compression terminal, 1113-1351.5 kcmil, 45 Deg, 345kV.

Product details

General

Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810057759
UPC 12 Digit
7818100577599

Dimensions

Dimension - B Length inch
6.36 in
Dimension - L Length Overall mm
251 mm
Dimension - Length Overall inch
9.9 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in

Conductor Related

Conductor - ACAR Str Size
1300 (61)
Conductor - ACAR Str Size Range
1300 (61)
Conductor - ACSR Str Size
1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - ACSR Str Size Range
1113 (54/19) Finch-1272 (54/19) Pheasant
Conductor - AL Str Size
1351.5;1400;1431.0;1500
Conductor - AL Str Size Range
1351.5-1500

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450