Brand:
Burndy
Catalog ID:
YNA56R
Catalog Number
Connector Type
Die Index
Material
Physical Attribute - Pad Orientation
Prefilled Oxide Inhibitor
Trade Name
UPC
UPC 12 Digit
Dimension - Bolt Hole Size inch
Dimension - E Spacing between Holes fraction
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Width fraction
Conductor - ACAR Str Size
Conductor - ACAR Str Size Range
Conductor - ACSR Str Size
Conductor - ACSR Str Size Range
Conductor - AL Str Size
Conductor - AL Str Size Range
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity