text.skipToContent text.skipToNavigation

YNA56RTTN

by Burndy 

Catalog ID: YNA56RTTN

HYLUG™, Al Tube Compression Terminal, operates 345 Kv, 1510.5-1590 Kcmil ACSR, 1700-1800 Kcmil SAC, 1650 Kcmil ACAR , Cable to flat, Extra high voltage applications, Tin plating

Product Details

General

Connector Type Terminal
Die Index 729
Material Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810216385
UPC 12 Digit 7818102163855

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 350 mm
Dimension - Length Overall inch 13.76 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.44 in
Dimension - Width fraction 3.44 in

Conductor Related

Conductor - ACAR Str Size 1650 KCMIL
Conductor - ACAR Str Size Range 1650 KCMIL
Conductor - ACSR Str Size 1590 (54/19) Falcon
Conductor - ACSR Str Size Range 1590 (54/19) Falcon
Conductor - AL Str Size 1700 KCMIL -1800 KCMIL
Conductor - AL Str Size Range 1700 KCMIL -1800 KCMIL

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads