HUBBELL
Image of YNA58RT45 YNA58RT45, Aluminum Terminal, 45° Angle
Image of YNA58RT45 YNA58RT45, Aluminum Terminal, 45° Angle

YNA58RT45, Aluminum Terminal, 45° Angle

Brand:

Burndy

Catalog ID:

YNA58RT45

HYLUG™, Al Tube Compression Terminal, operates 345 Kv, 1780 Kcmil ACSR, 2000 Kcmil Aluminum, Cable to flat, For use on extrahigh voltage applications, 45 Deg.

Product details

General

Catalog Number

YNA58RT45

Connector Type

Terminal

Die Index

735

Material

Aluminum

Physical Attribute - Pad Orientation

45 Degree Angle

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810283943

UPC 12 Digit

7818102839433

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

348 mm

Dimension - Length Overall inch

13.7 in

Dimension - Outside Diameter inch

2.5 in

Dimension - Pad Width inch

3.47 in

Dimension - Width fraction

3.47 in

Conductor Related

Conductor - ACSR Str Size

1780 (54/19) kcmil

Conductor - ACSR Str Size Range

1780 (54/19) kcmil

Conductor - AL Str Size

2000 kcmil

Conductor - AL Str Size Range

2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

100

Resources and downloads