HUBBELL
Image of YNA594RT90 YNA594RT90, Aluminum Terminal, 90° Angle
Image of YNA594RT90 YNA594RT90, Aluminum Terminal, 90° Angle

YNA594RT90, Aluminum Terminal, 90° Angle

Brand:

Burndy

Catalog ID:

YNA594RT90

Aluminum Compression terminal, 2156-2167 kcmil, 345 kV.

Product details

General

Catalog Number

YNA594RT90

Connector Type

Terminal

Material

Aluminum

Material Type - Sleeve

Aluminum

Physical Attribute - Pad Orientation

90 Degree Angle

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810180488

UPC 12 Digit

7818101804888

Dimensions

Dimension - B Length inch

7.88 in

Dimension - L Length Overall mm

242 mm

Dimension - Length Overall inch

9.53 in

Dimension - Outside Diameter inch

2.6 in

Dimension - Pad Width inch

3.75 in

Conductor Related

Conductor - ACSR Str Size

2300

Conductor - ACSR Str Size Range

2300

Conductor - AL Str Size

2500

Conductor - AL Str Size Range

2500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

180

Resources and downloads