YNA
YNA

YNA7M10TH, Alumoweld - EHS Steel Compression Terminal

Brand:

Burndy

Catalog ID:

YNA7M10TH

Steel Compression terminal for Alumoweld and EHS Steel to dead end, 7 #10, 3 #7 Alumoweld, 5/16 Steel, 7 Str., H/W Kit is available.

Product details

General

Connector Type
Terminal
Die Index
676;721
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
UPC
781810180518
UPC 12 Digit
7818101805188

Dimensions

Dimension - B Length inch
2.68 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
216 mm
Dimension - Length Overall inch
8.5 in
Dimension - Outside Diameter inch
0.78 in
Dimension - Pad Width inch
1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size
5/16 (7) in
Conductor - Galvanized Steel Str Size Range
5/16 (7) in
Conductor Type
GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250

Resources and downloads