YNA
YNA

YNA7M6T, Aluminum Terminal, 2-hole

Brand:

Burndy

Catalog ID:

YNA7M6T

Al Compression Static Wire Terminal, 2 Holes, 7#6 Alumoweld, 1/2"(7 Str) EHS Steel, 0.56" Hole Dia.

Product details

General

Connector Type
Terminal
Die Index
679;789
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
UPC
781810016428
UPC 12 Digit
7818100164288

Dimensions

Dimension - B Length inch
4.10 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
249 mm
Dimension - Length Overall inch
9.8 in
Dimension - Outside Diameter inch
1.18 in
Dimension - Pad Width inch
1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size
1/2 (19) in
Conductor - Galvanized Steel Str Size Range
1/2 (19) in
Conductor Type
GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)