HUBBELL
YNU_R_BandW
YNU_R_BandW

YNU56R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YNU56R

Al Repair sleeve, HV and EHV applications, 1510.5 - 1590 Kcmil ACSR, 19 IN L, 729 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines.

Product details

General

Connector Type

Splice

Die Index

729

Material

Aluminum

UPC

781810129357

UPC 12 Digit

7818101293577

Dimensions

Dimension - L Length Overall mm

483 mm

Dimension - Length Overall inch

19.00 in

Dimension - Outside Diameter inch

2.5 in

Conductor Related

Conductor - ACSR Str Size

1510.5 (45/7) kcmil;1510.5 (54/19) Kcmil;1590 (45/7) kcmil;1590 (54/19) kcmil

Conductor - ACSR Str Size Range

1510.5 (45/7) kcmil-1590 (54/19) kcmil

Conductor - AL Str Size

1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Size Range

1700 kcmil-1800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads