text.skipToContent text.skipToNavigation

YRV4CV6CL

by Burndy 

Catalog ID: YRV4CV6CL

Cu Reducer Butt Splice, W/InspWindow, Barrel A:4 Barrel C:6 (Str), 1.24" L, Tin Plated, For Aircraft Applications.

Features: Cu Reducer Butt Splice, with Insp Window, 1.24 IN L, Tin Plated

Product Details

General

Application For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)
Connector Type Reducer
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYREDUCER
Trade Name HYREDUCER™
Type Reducing Splices
UPC 781810085769

Dimensions

Dimension - A Outside Diameter inch 0.38 in
Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.61 in
Dimension - B Outside Diameter inch 0.3 in
Dimension - Length BB inch 0.52 in
Dimension - Length Overall inch 1.24 in
Length 1.24 in

Conductor Related

Conductor - Copper Flex H Size B Range N/A
Conductor - Copper Str Size 4
Conductor - Copper Str Size B 6
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads