HUBBELL
Image of QN14F25X03D QN14F25X03D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of QN14F25X03D QN14F25X03D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

QN14F25X03D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QN14F25X03D

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QN14F25X03D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Features: Sleeved Barrel, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QN-M Male Disconnects, 300 V Maximum, 105 DEG C Maximum, Installation Tool: Y10D Tool, Size: 0.23 IN Barrel Length X 0.92 IN Overall Length X 0.29 IN Width, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN14F25X03D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810293423

UPC 12 Digit

7818102934233

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads