text.skipToContent text.skipToNavigation

QN14F11X02D

by Burndy 

Catalog ID: QN14F11X02D

Brass Female Quick Disconnects, Funnel Entry, 14-16 AWG, 300 V, 0.77" L, 0.11" W, Nylon Insul, Sleeved bbl, Tin Plated, Blue(Insul Color).

Butted seam, Insulated connectors

Product Details

General

Application Female Disconnect
Connector Type Female Disconnect
EU RoHS Indicator Under Review
Insulation Y
Insulation Type Nylon
Material Brass
Plated Y
Plating Type Tin
Sub Brand FINGRIP
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810525616
UPC 12 Digit 7818105256166

Dimensions

Dimension - Length Overall inch 0.77 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.11 in
Dimension - Width mm 3 mm

Electrical Ratings

Voltage - Maximum 300 V

Conductor Related

Conductor Range #16 AWG to #14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings