text.skipToContent text.skipToNavigation

YAE10N3M

by Burndy 

Catalog ID: YAE10N3M

INSULUG™ Nylon Insulated Ring Terminal; Multi-Finger Insulation Grip.

Product Details

General

Color Code Yellow
Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810028483
UPC 12 Digit 7818100284833

Dimensions

Dimension - Hole Size fraction 10/37
Dimension - Hole Size inch 0.27 in
Dimension - Length Overall inch 1.39 in
Dimension - Pad Width inch 0.54 in
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.44 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 12;AN 10
Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings