HUBBELL
Image of YAE14N43 YAE14N43, Nylon Ring Terminal For 16 - 14 AWG
Buy America(n) Qualified

YAE14N43, Nylon Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAE14N43

Copper Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 16-14 AWG, #4-#6 Stud, Insulated, Short Barrel, Tin Plated, 600 Volts Max.

YAE14N43.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For use on copper compression connections

Catalog Number

YAE14N43

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810804537

UPC 14 Digit GTIN

00781810804537

Dimensions

Cable Insulation Diameter Maximum

0.156 in

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.819 in

Dimension - N inch

0.13 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.213 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999