HUBBELL
Image of YAE14Z3M YAE14Z3M, Nylon Flanged Fork Terminal For 16 - 14 AWG (Tape Mounted)

YAE14Z3M, Nylon Flanged Fork Terminal For 16 - 14 AWG (Tape Mounted)

Brand: Burndy

Catalog ID: YAE14Z3M

Nylon Flanged Fork Terminal For 16 - 14 AWG (Tape Mounted).

YAE14Z3M.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

Power Connector

Catalog Number

YAE14Z3M

Color Code

Blue

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

UPC

781810028711

UPC 14 Digit GTIN

00781810028711

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - D inch

0.02 in

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN16 - AN14

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10000

Minimum Pack Quantity

2000

Packaging Type

Reel