YAE22Z1BOX_Image
YAE22Z1BOX_Image

Nylon Flanged Fork Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22Z2BOX

Nylon Flanged Fork Terminal For 26 - 20 AWG.

YAE22Z2BOX.

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Insulation Diameter (maximum): 098 IN, Tape Mounted Catalog Number: YAE22Z2M, Package: Box, Wire Insulation Grip: Yes, Color Code: Amber, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-15, N10ET-9, N10ET-23, N14HET-25V1, Y10D, Y10-22 Tool

Product details

General

Application
Power Connector
Color Code
Amber
Connector Type
Flanged Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Flanged Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAE-Z, Flanged
UPC
781810023167
UPC 12 Digit
7818100231677

Dimensions

Cable Insulation Diameter Maximum
0.098 in
Dimension - B Length fraction
3/23 in
Dimension - B Length inch
0.13 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.83 in
Dimension - N inch
0.15 in
Dimension - Pad Width inch
0.28 in
Dimension - Strip Length inch
5/32 in
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.24 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 26;AN 22;AN 20
Conductor - Copper Str Size
20
Conductor - Copper Str Size Range
26 AWG - 20 AWG
Conductor Size
26 - 20 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Industry Standard(s)
Military Specified (Mil-Spec)
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings