HUBBELL
Image of YAES10N57F YAES10N57F, Nylon Fork Terminal For 12 - 10 AWG

YAES10N57F, Nylon Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAES10N57F

Nylon Fork Terminal For 12 - 10 AWG.

YAES10N57F.

  • Fork tongue design for faster installation
  • Screw needs only to be loosened (not completely removed) for termination

General

Application

Power Connector

Catalog Number

YAES10N57F

Color Code

Yellow

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAES-F

UPC

781810805107

UPC 14 Digit GTIN

00781810805107

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Inside Diameter inch

0.22 in

Dimension - Length Overall inch

1.21 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.32 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.40 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999