HUBBELL
TN-YAES-Yellow_Photo_CYMK
TN-YAES-Yellow_Photo_CYMK

YAES10N58, Nylon Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAES10N58

Nylon Ring Terminal For 12 - 10 AWG.

YAES10N58.

  • Integral one-piece copper barrel / insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plated for durable, long lasting resistance to corrosion
  • Color-coded and clearly market for quick, easy wire size identification
  • Ring tongue provides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud

Product details

General

Catalog Number

YAES10N58

Color Code

Yellow

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

INSULUGâ„¢

UPC

781810059661

UPC 12 Digit

7818100596611

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Hole Size fraction

13/25

Dimension - Hole Size inch

0.52 in

Dimension - Length Overall inch

1.41 in

Dimension - Pad Width inch

1.72 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

5/8 in

Dimension - Z (inch)

0.50 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bulk

Pallet Quantity

99999