HUBBELL
TN-YAESF-Blue_Photo_CYMK
TN-YAESF-Blue_Photo_CYMK

YAES14N53F, Nylon Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAES14N53F

Nylon Fork Terminal For 16 - 14 AWG.

YAES14N53F.

  • Fork tongue design for faster installation
  • Screw needs only to be loosened (not completely removed) for termination

Features: Fork Tongue: Provides Faster And Easier Installation By Permitting Insertion Under The Screw Head Without Completely Removing It, 300 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.153 IN, Temperature Rating: 105 DEG C Maximum, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83, MR18 Tool, Package: Bulk, Wire Strip Length: 7/32 IN, Color Code: Blue, Finish: Tin Plated, Wire Insulation Grip: No

Product details

General

Application

Power Connector

Catalog Number

YAES14N53F

Color Code

Blue

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAES-F

UPC

781810804810

UPC 12 Digit

7818108048100

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.84 in

Dimension - N inch

0.17 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads