TN-YAES-Blue_Photo_CYMK
TN-YAES-Blue_Photo_CYMK

Nylon Ring Terminal For 16 - 14 AWG (Silver Plated)

Brand:

Burndy

Catalog ID:

YAES14N6SV

Nylon Ring Terminal For 16 - 14 AWG (Silver Plated).

YAES14N6SV.

Product details

General

Color Code
Blue
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Silver
Trade Name
INSULUGâ„¢
UPC
781810209653
UPC 12 Digit
7818102096533

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - G inch
0.15 in
Dimension - Length Overall inch
0.77 in
Dimension - Outside Diameter inch
0.28 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size inch
#4 - #6
Dimension - Width inch
0.25 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bulk
Pallet Quantity
99999

Resources and downloads