text.skipToContent text.skipToNavigation

YAEV10T4BOX

by Burndy 

Catalog ID: YAEV10T4BOX

Ring Tongue Copper Tubing Terminal, 1.38 in L, 0.56 in W, Tin Plated, 600 Volts Max., 105 Deg C Max

Product Details

General

Color Code Yellow
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 105°C
Trade Name INSULUG™
UPC 781810023068
UPC 12 Digit 7818100230688

Dimensions

Dimension - B Length fraction 3/10 in
Dimension - B Length inch 0.30 in
Dimension - Hole Size fraction 2/5
Dimension - Hole Size inch 0.40 in
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.28 in
Dimension - Outside Diameter inch 0.29 in
Dimension - P inch 0.09 in
Dimension - Pad Width inch 0.56 in
Dimension - Strip Length inch 5/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.35 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 12;AN 10
Conductor - Copper Str Aircraft Size Range AN 12-AN 10
Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings