HUBBELL
YAEV_Blue_Image
YAEV_Blue_Image

YAEV25L, Nylon Ring Terminal For 1/0 AWG

Brand:

Burndy

Catalog ID:

YAEV25L

Nylon Ring Terminal For 1/0 AWG.

YAEV25L.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

Product details

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV25L

Color Code

Blue

Connector Type

Ring Terminal

Die Index

439

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAEV-L, Heavy Duty

UPC

781810027547

UPC 12 Digit

7818100275477

Dimensions

Dimension - B Length inch

0.63 in

Dimension - Bolt Size fraction

3/8

Dimension - Length Overall inch

2.40 in

Dimension - N inch

0.42 in

Dimension - P inch

0.24 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.43 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor - Copper Str Size

1/0

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600