text.skipToContent text.skipToNavigation

YAEV26RS

by Burndy 

Catalog ID: YAEV26RS

Copper Right Angle Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 2/0 AWG, 3/8" Stud, Insulated, Short Barrel, Tin Plated.

Features:Double thick tounge, Manufactured from one-piece pure electrolytic copper, Electro-tin plated, Color Coded, Nylon insulation is locked in place, 300 volt nylon insulation

Product Details

General

Application For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, INSULUG
Trade Name INSULUG™
Type YAEV-RS
UPC 781810039564
UPC 12 Digit 7818100395644

Dimensions

Dimension - B Length inch 0.75 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.86 in
Dimension - G inch 1.48 in
Dimension - Hole Size inch 0.40 in
Dimension - Length Overall inch 2.06 in
Dimension - N inch 0.39 in
Dimension - Outside Diameter inch 0.80 in
Dimension - Pad Width inch 0.92 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.47 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size AN 2/0
Conductor - Copper Str Size 2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads