YAEV_Yellow_Image
YAEV_Yellow_Image

Nylon Ring Terminal For 4 AWG

Brand:

Burndy

Catalog ID:

YAEV4CL4

Copper Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 4 AWG, 5/16" Stud, Insulated, Short Barrel, Tin Plated, 600 Volts Max.

YAEV4CL4.

Features: The INSULUG Type YAEV-L Is Designed For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants, The Nylon Insulated Seamless, Electrolytic Copper Barrel With Double Thick Tongue Provides An Extra Strong Insulated Connection, The Terminal Is Rated 105 DEG C And Meets SAE-AS7928 Requirements, Double Thick Tongue: Provides Maximum Reliability And Electrical Capacity Plus An Extra Strong Terminal Tongue, Manufactured From One-Piece Pure Electrolytic Copper: Provides High Conductivity, Low Resistance With No Seams To Split Plus Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Long-Lasting Corrosion Resistance, Nylon Insulation Is Locked In Place: Insulation Will Not Move Or Twist Off, 300 Volt Nylon Insulation: High Dielectric Strength And Stability In Demanding Oily Environmental Conditions, Color Coded: Provides Quick, Easy Wire Size Connector Selection, Temperature Rating: 105 DEG C Maximum, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y29NC Tool, DEV4L Die Nest, Y29PLE-1 Die Indentor, Finish: Electro-Tin Plated, Package: Bulk, Sae-as25036: -124, Installation Tool: Non-Ratchet: MY28-6 Tool, Hydraulic: Y35, Y39 Tool With U4CET Die Set, Wire Shroud: No, Insulation Diameter (maximum): 0.374 IN, Conductor Type: Commercial/Military Stranded Copper, Color Code: Yellow, Wire Strip Length: 1/2 IN, Tongue Angle: Straight

Product details

General

Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code
Yellow
Connector Type
Ring Terminal
Die Index
437
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAEV-L, Heavy Duty
UPC
781810027639
UPC 12 Digit
7818100276399

Dimensions

Dimension - B Length inch
0.44 in
Dimension - Bolt Size fraction
5/16
Dimension - Length Overall inch
1.74 in
Dimension - N inch
0.31 in
Dimension - P inch
0.41 in
Dimension - Pad Width inch
0.63 in
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.33 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor - Copper Str Size
4
Conductor Size
4 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
92800

Resources and downloads

Sales Drawings

Product Cross Section Image(s)