text.skipToContent text.skipToNavigation

YAEV4CLBOX

by Burndy 

Catalog ID: YAEV4CLBOX

TERMINAL-NYLON INSULATED-RING-TONGUE, 300 VOLTS MAX. 105° C MAX.

Product Details

General

Color Code Yellow
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810532911
UPC 12 Digit 7818105329111

Dimensions

Dimension - B Length inch 0.43
Dimension - L Length Overall mm 41
Dimension - Length Overall inch 1.62
Dimension - Stud Size inch 1/4

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN 4
Conductor - Copper Str Size 4AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads