text.skipToContent text.skipToNavigation

YAEV6CL4M

by Burndy 

Catalog ID: YAEV6CL4M

Nylon Insulated Heavy Duty Terminals, Ring Tongue, AN - 6, 5/16" stud, Blue.

Product Details

General

Color Code Blue
Connector Type Terminal
Feature - Barrel Style Belled
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810033531
UPC 12 Digit 7818100335311

Dimensions

Dimension - B Length inch 0.42 in
Dimension - Length Overall inch 1.68 in
Dimension - N inch 0.3 in
Dimension - P inch 0.13 in
Dimension - Pad Width inch 0.60 in
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.35 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 6
Conductor - Copper Str Aircraft Size Range AN 6
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads