text.skipToContent text.skipToNavigation

YAEV8CL14BOX

by Burndy 

Catalog ID: YAEV8CL14BOX

Ring Tongue Copper Tubing Terminal, 1.40 in L, 0.41 in W, Tin Plated, #8 Stud, 600 Volts Max., 105 Deg C Max

Product Details

General

Color Code Red
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 105°C
Trade Name INSULUG™
UPC 781810023051
UPC 12 Digit 7818100230511

Dimensions

Dimension - B Length fraction 9/25 in
Dimension - B Length inch 0.36 in
Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.40 in
Dimension - N inch 0.2 in
Dimension - P inch 0.13 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch #8
Dimension - Z inch 0.28 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 8
Conductor - Copper Str Aircraft Size Range AN 8
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor Type
  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads