HUBBELL
Straight Style Battery Post Term, 4/0 AWG, Negative, Bulk
Image of YAEBAS28NTNOEM Straight Style Battery Post Term, 4/0 AWG, Negative, Bulk

Straight Style Battery Post Term, 4/0 AWG, Negative, Bulk

Brand: Burndy

Catalog ID: YAEBAS28NTNOEM

Cu Battery Post Connector Terminal, 4/0 AWG, Purple, 15 Index, 1-3/32 IN Strip Length, Polarity N.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS28NTNOEM

Color Code

Purple

Connector Type

BATTERY STRAIGHT POST

Die Index

15

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547601

UPC 14 Digit GTIN

00781810547601

Dimensions

Dimension - Inside Diameter inch

0.600 in

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - Outside Diameter inch

0.84 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Compact Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY STRAIGHT POST

Logistics

Carton Quantity

150

Minimum Pack Quantity

150

Pallet Quantity

9600