text.skipToContent text.skipToNavigation

YAGB26LTC12FX

by Burndy 

Catalog ID: YAGB26LTC12FX

1 Hole HYLUG Cu Battery Terminal, 2/0 AWG, 1/2" stud, 2.44" L, 0.91" W, Orange.

Product Details

General

Application Power Connector
Color Code Orange
Connector Type Terminal
Die Index 13
Physical Attribute - Number of Holes 1
Trade Name HYLUG™
Type OEM Terminals
UPC 781810562895
UPC 12 Digit 7818105628955

Dimensions

Dimension - Bolt Hole Size inch 0.50 in
Dimension - Bolt Size fraction 1/2
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.44 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1-3/16 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 2/0 AWG
Conductor - Copper Flex G Size Range 2/0 AWG
Conductor - Copper Flex H Size Range 2/0 AWG
Conductor - Copper Flex I Size Range 2/0 AWG
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 200
Minimum Pack Quantity 20

Resources/Downloads