HUBBELL
YAGB26LTC12FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/2" Stud
Image of YAGB26LTC12FXOEM YAGB26LTC12FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/2" Stud

YAGB26LTC12FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YAGB26LTC12FXOEM

Cu Tubing Hylug, 2/0 AWG, 1/2 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB26LTC12FXOEM

Color Code

Black

Connector Type

GROUNDING/STARTER LUGS

Die Index

13

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810525975

UPC 14 Digit GTIN

00781810525975

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Pad Width inch

0.93 in

Dimension - Stud Size fraction

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Configuration

Connector Type

GROUNDING/STARTER LUGS

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1