YAGBgroup_image
YAGBgroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB26LTC12FXOEM

Cu Tubing Hylug, 2/0 AWG, 1/2 IN Stud.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
GROUNDING/STARTER LUGS
Die Index
13
Finish Type
Tin-Plated
Material
COPPER
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810525975
UPC 12 Digit
7818105259755

Dimensions

Dimension - Bolt Hole Size inch
0.50 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - Pad Width inch
0.93 in
Dimension - Stud Size fraction
1/2
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No