text.skipToContent text.skipToNavigation

YAGB6CLTC14FX

by Burndy 

Catalog ID: YAGB6CLTC14FX

1 Hole HYLUG™ Cu Battery Terminal, 6 AWG, 1/4" stud, 1.46" L, 0.44" W, Blue.

Product Details

General

Application Power Connector
Color Code Blue
Connector Type Terminal
Die Index 7
Physical Attribute - Number of Holes 1
Temperature Rating 194
Trade Name HYLUG™
Type OEM Terminals
UPC 781810562680
UPC 12 Digit 7818105626800

Dimensions

Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.46 in
Dimension - Pad Width inch 0.44 in
Dimension - Strip Length inch 7/8 in
Dimension - Stud Size inch 1/4 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 6 AWG
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 200
Minimum Pack Quantity 20

Resources/Downloads