YE25LH97_Photo_ColorCMYK
YE25LH97_Photo_ColorCMYK

Compression Terminal

Brand:

Burndy

Catalog ID:

YE26LH88

Oil and water-tight terminal with shrouded, tin-plated, CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,8 IN L.

Product details

General

Application
Wire Termination
Connector Type
INLINE PIN
Die Index
241
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYSEALPLUGâ„¢
Type
Shrouded Pin Terminals
UPC
781810023372
UPC 12 Digit
7818100233722

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.48 in
Dimension - Inside Diameter inch
0.73 in
Dimension - L Length Overall mm
289 mm
Dimension - Length BB inch
1.00 in
Dimension - Length Overall inch
11.38 in
Dimension - P inch
8.06 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Str Compact Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4200

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings