HUBBELL
Image of YALB95M8 YALB95M8, Compression Terminal

YALB95M8, Compression Terminal

Brand: Burndy

Catalog ID: YALB95M8

Cu Compression Lug, 1 Hole, 95 mm, M8 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB95M8

Connector Type

METRIC

Die Index

14

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638675

UPC 14 Digit GTIN

00781810638675

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

68.5 mm

Dimension - Length Overall inch

2.70 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

1.50 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

95 mm2

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Minimum Pack Quantity

10