HUBBELL
Image of YALB252M12 YALB252M12, Compression Terminal

YALB252M12, Compression Terminal

Brand: Burndy

Catalog ID: YALB252M12

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 25 mm, M12 Stud, 44.5 mm Spacing, Long Barrel, 33 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03